??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1614000 - Inductive Sensor
Bill of material
1614000
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1614000
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Flush, Cable length 2 m, Rectangular, height 4.7 mm, Active face on top, Metal housing, GD-ZnAI, DC 3-wire, 10…30 VDC, NO contact, PNP output, Cable connection
EAN
4047101336092
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI2-Q4.7-AP6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink