??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Turck
Description
1615001 - Inductive Sensor, With Selective Behaviour
Bill of material
1615001
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1615001
DESCSHORT
Short Description
Inductive Sensor, With Selective Behaviour
DESCLONG
Long Description
Inductive Sensor, With Selective Behaviour, Operating voltage 10…30 VDC, Rated switching distance 3 mm, Flush, Threaded barrel, M12 x 1, Stainless steel, 1.4301, Duroplast front cap, very resistant to thermal and mechanical load, Detects only non-ferromagnetic metal, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101001365
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI3NF-EM12HE-AP6X2-H1141
DF
Diameter of front cap
10 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
46 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
2
LWT
Type of lock washers
DIN6797 J13
SCH
Number of lock washers
2
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
9 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
7 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
4
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink