??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
16226 - Inductive Sensor
Bill of material
16226
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
16226
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 20 mm, Non-flush, 2 cable entries (axial, radial), Smooth barrel, Ø 40 mm, Plastic, ABS, DC 3-wire, 10…30 VDC, NO contact, NPN output, Terminal chamber
EAN
4047101078800
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI20-K40SR-AN6X
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink