??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Turck
Description
1625631 - Inductive Sensor
Bill of material
1625631
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
1625631
DESCSHORT
Short Description
Inductive Sensor
DESCLONG
Long Description
Inductive Sensor, Operating voltage 10…30 VDC, Rated switching distance 10 mm, Flush, Rectangular, height 25 mm, Sensor housing, GD-CuZn 12, Duroplast front cap, very resistant to thermal and mechanical load, Relocatable connector, 4 positions, Variable orientation of active face in 5 directions, Factor 1 for all metals, Resistant to magnetic fields, Extended temperature range, High switching frequency, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101079616
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BI10U-CA25-AP6X2-H1141
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink