??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1650060 - Inductive Sensor, Monitoring Kit for Power Clamps
Bill of material
1650060
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1650060
DESCSHORT
Short Description
Inductive Sensor, Monitoring Kit for Power Clamps
DESCLONG
Long Description
Inductive Sensor, Monitoring Kit for Power Clamps, Operating voltage 10…30 VDC, Rated switching distance 2 mm, Non-flush, Cable length 0.1 m, Q9,5 power block with two connected sensors and LEDs, Relocatable block 0°…90°, with cross drilling for flexible cable routing, Plastic, PP GR-20, Resistant to magnetic fields (weld-resistant), for DC and AC fields up to 100 mT, 2 x NO contact, PNP output, DC 4-wire, 10…30 VDC
EAN
4047101081817
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
NI2-Q9.5-AP6-0.1-FS4.4X3/S304
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink