??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1682000 - Inductive Sensor, For High Pressures
Bill of material
1682000
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1682000
DESCSHORT
Short Description
Inductive Sensor, For High Pressures
DESCLONG
Long Description
Inductive Sensor, For High Pressures, Operating voltage 10…30 VDC, Rated switching distance 1.5 mm, Flush, Threaded barrel, M12 x 1, Stainless steel, 1.4301, Admissible static pressure 500 bar, Admissible peak pressure 1000 bar, Suitable for use in high vacuum, DC 3-wire, 10…30 VDC, NO contact, PNP output, M12 x 1 male connector
EAN
4047101320503
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
BID1.5-G120-AP6-H1141
DF
Diameter of front cap
10.700 mm
THR
CAD parameter 6 (copy of SM construction)
Gewinderohr
LG
Thread length
42 mm
DGL
Design
M12 x 1
HNT
CAD parameter 7 (copy of SM housing_nut_type)
DIN936 M12x1
MUT
Number of housing nuts
1
LWT
Type of lock washers
0
SCH
Number of lock washers
0
ANS
CAD parameter 8
Steckverbinder
LSA
Length of connector adapter
18 mm
DSA
Diameter of connector adapter
10.800 mm
LS
Length of connector
18 mm
GEWS
CAD parameter 10
M12 x 1
LED
Number of LED holes
0
KTP
Number of pins
4
LF
Length of front cap
0 mm
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink