??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Turck
Description
1719000 - Inductive Sensor, Slot-type
Bill of material
1719000
MASSZEICHNUNG
Dimension drawing
BMENB
Product number of the Manufacturer
1719000
DESCSHORT
Short Description
Inductive Sensor, Slot-type
DESCLONG
Long Description
Inductive Sensor, Slot-type, Operating voltage 10…30 VDC, Cable length 0.5 m, Slot sensor, height 10 mm, Plastic, PBT‐GF30‐V0, DC 3-wire, 10…30 VDC, NO contact, NPN output, TTL compatible, Cable connection
EAN
4047101149050
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
SI3.5-K10-AN7
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink