??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
173364
Bill of material
1733640001
PN
Part Number
1733640001
DESC
Description
NeoPress High-Speed Mezzanine Receptacle, 3.50mm Pitch, 6x10, 60 Triads (180 Circuits), 7.50mm Connector Height, 0.76µm Gold (Au) Plating
CIRCUITS
Circuits
180
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Gold over Nickel
ROWS
Number of Rows
6
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin