??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
176763-1
Bill of material
176763-1
PN
Part Number
176763-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
176763-1
TEINTERNALDESCRIPTION
TE Internal Description
AMP LATTICE 28P PLUG HSG
CONNECTORSYSTEM
Connector System
Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
4.6 mm [ .181 in ]
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Housing
NUMBEROFPOSITIONS
Number of Positions
28
NUMBEROFROWS
Number of Rows
4
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
MATERIAL
Material
Nylon
COLOR
Color
Gray
CONTACTTYPE
Contact Type
Receptacle
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
3.96 mm [ .155 in ] Pitch
HOUSINGMATERIAL
Housing Material
Nylon
HOUSINGCOLOR
Housing Color
Gray
LENGTHMM
Length
33.5 mm
WIDTHMM
Width
21.3 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-20 - 105 C [ -4 - 221 F ]
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
200