??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1811648-1
Bill of material
1811648-1
PN
Part Number
1811648-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1811648-1
TEINTERNALDESCRIPTION
TE Internal Description
RECPT SHELL ASY,VERT
CONNECTORSYSTEM
Connector System
Wire-to-Panel
ROWTOROWSPACING
Row-to-Row Spacing
1.27 mm [ .05 in ]
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Housing
SHELLSIZE
Shell Size
2
NUMBEROFCAVITIES
Number of Cavities
2
CONTACTTYPE
Contact Type
Pin, Socket
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Panel
PANELMOUNT
Panel Mount
Yes
HOUSINGMATERIAL
Housing Material
Aluminum
LENGTHMM
Length
47.7 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 155 C [ -85 - 311 F ]
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Package
PACKAGINGQUANTITY
Packaging Quantity
1