??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840793-1
Bill of material
1840793-1
PN
Part Number
1840793-1
DESC
Description
1X1, 126P12, 10/100, Tab Up, With LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASET
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
G/G
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C