??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
1840869-4
Bill of material
1840869-4
PN
Part Number
1840869-4
DESC
Description
2X4, Gigabit, GY/GY LEDs
BRAND
Brand
TRP
NOP
Number of Ports
2X4
SPEED
Speed
1G
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A