??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1963856-2
Bill of material
1963856-2
PN
Part Number
1963856-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1963856-2
TEINTERNALDESCRIPTION
TE Internal Description
CFP HS Kit StS Airflow, 22 fin, 10.3mm
PRODUCTLINE
Product Line
HSIO
FORMFACTOR
Form Factor
CFP
PRODUCTTYPE
Product Type
Accessory
CAGETYPE
Cage Type
Kit
PLUGGABLEIOACCESSORYTYPE
Pluggable IO Accessory Type
Heat Sink
SEALABLE
Sealable
No
NUMBEROFFINS
Number of Fins
36
DATARATEMAXGBS
Data Rate Max
100 Gbs
HEATSINKSTYLE
Heat Sink Style
Custom, Fin
HEATSINKHEIGHT
Heat Sink Height
10.27 mm [ .404 in ]
MATERIAL
Material
Aluminum Alloy
HEATSINKFINISH
Heat Sink Finish
Anodized
LENGTH
Length
111.5 mm [ 4.39 in ]
WIDTH
Width
85.6 mm [ 3.37 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
2 mm [ .079 in ] Recommended
FORUSEWITHPLUGGABLEIOPRODUCTS
For Use With Pluggable IO Products
CFP Assembly
HEATSINKCOMPATIBLE
Heat Sink Compatible
Yes
PACKAGINGMETHOD
Packaging Method
Package