??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-1589472-6
Bill of material
2-1589472-6
PN
Part Number
2-1589472-6
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-1589472-6
TEINTERNALDESCRIPTION
TE Internal Description
STL015PC2DC006 = WDUALOBE
HOUSINGTYPE
Housing Type
Plug
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORTYPE
Connector Type
Connector Assembly
WIRECABLETYPE
WireCable Type
Stranded
SHAPE
Shape
Rectangular
PRODUCTSTYLE
Product Style
Assembly
NUMBEROFPOSITIONS
Number of Positions
15
NUMBEROFROWS
Number of Rows
2
PANELGASKET
Panel Gasket
Without
NUMBEROFCAVITIES
Number of Cavities
15
OPERATINGVOLTAGEVAC
Operating Voltage
500 VAC
CONTACTUNDERPLATINGMATERIAL
Contact Underplating Material
Nickel
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1 A
CONTACTTYPE
Contact Type
Pin
CONTACTLAYOUT
Contact Layout
Staggered
PANELMOUNTFEATURE
Panel Mount Feature
Without
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Jackscrew
CONTACTRETENTION
Contact Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
PANELMOUNT
Panel Mount
No
CENTERLINEPITCH
Centerline
.64 mm [ .025 in ] Pitch
HOUSINGMATERIAL
Housing Material
LCP (Liquid Crystal Polymer)
WIRESIZEMM2
Wire Size
.08 - .09 mm2
WIRESIZEAWG
Wire Size
28 AWG
ROWTOROWSPACING
Row-to-Row Spacing
1.02 mm [ .04 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-200 - 200 C [ -328 - 392 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Signal
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Package