??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-2296206-2
Bill of material
2-2296206-2
PN
Part Number
2-2296206-2
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-2296206-2
TEINTERNALDESCRIPTION
TE Internal Description
22P FH PLUG VAL-U-LOK FH GWTV0
CONNECTORSYSTEM
Connector System
Wire-to-Wire
ROWTOROWSPACING
Row-to-Row Spacing
4.2 mm [ .165 in ]
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
INSERTIONFORCENEWTON
Insertion Force
15 Newton
NUMBEROFPOSITIONS
Number of Positions
22
NUMBEROFROWS
Number of Rows
2
CONTACTTYPE
Contact Type
Socket
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
4.2 mm [ .165 in ] Pitch
HOUSINGMATERIAL
Housing Material
Nylon
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power