??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2-480390-1
Bill of material
2-480390-1
PN
Part Number
2-480390-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2-480390-1
TEINTERNALDESCRIPTION
TE Internal Description
05P CMNL PLUG MM BLK HT
CONNECTORSYSTEM
Connector System
Wire-to-Wire
CONNECTORSTYLE
Connector Style
Plug
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing
PRODUCTTYPE
Product Type
Connector
NUMBEROFPOSITIONS
Number of Positions
5
NUMBEROFROWS
Number of Rows
1
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CONTACTTYPE
Contact Type
Socket
CONTACTLAYOUT
Contact Layout
Inline
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
4.95 mm [ .195 in ] Pitch
HOUSINGMATERIAL
Housing Material
Nylon
HOUSINGCOLOR
Housing Color
Black
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
FORUSEWITH
For Use With
Pin (Cap) Housing
CIRCUITIDENTIFICATIONFEATURE
Circuit Identification Feature
With
VDETESTED
VDE Tested
No
CSAFILENUMBER
CSA File Number
LR16455
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-2
ULRATING
UL Rating
Certified, Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
ULFILENUMBER
UL File Number
E28476
PACKAGINGQUANTITY
Packaging Quantity
1
PACKAGINGMETHOD
Packaging Method
Package