??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
20_900_lpi - Signal Transformer
Bill of material
20-900-LPI
PN
Part Number
20-900-LPI
DESC
Description
International Low Profile Transformer, 18VA Power, 115V/230V Input, 20VCT Output Series, 10V Output Parallel
POWERVA
Power
18 VA
OS
Output Series
20VCT
OP
Output Parallel
10V
INPUT
Input
115V/230V V
MOUNTING
Mounting
Thru Hole Mount
FREQUENCY
Frequency
50/60Hz Hz
WEIGHT
Weight
0.95 lbs (0.43 kg)
LENGTH
Length
2.63 in. (66.8 mm)
WIDTH
Width
2.19 in. (55.6 mm)
HEIGHT
Height
1.18 in. (30 mm)