??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
201451
Bill of material
2014510101
PN
Part Number
2014510101
DESC
Description
1.25mm Pitch SlimStack Floating Board-to-Board Receptacle, Surface Mount, Right-Angle, 4.20mm Stacking Height, 17.70mm Width, 10 Circuits
CIRCUITS
Circuits
10
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Tin-Bismuth
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount