??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
202394
Bill of material
2023940110
PN
Part Number
2023940110
DESC
Description
Vertical Lite-Trap SMT Wire-to-Board Connector, 1 Circuit
CIRCUITS
Circuits
1
CURRENT
Maximum Current
3.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount