??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
204M014-19A08
Bill of material
807473-000
PN
Part Number
807473-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
807473-000
TEINTERNALDESCRIPTION
TE Internal Description
204M014-19A08
ALIAS
Alias #
9-1196256-5
ADAPTERANGLE
Adapter Angle
Straight
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Magneform Ring, Shielded Boot
CONNECTORSHELLSIZE
Connector Shell Size
14
SEALABLE
Sealable
Yes
ADAPTERENTRYSIZE
Adapter Entry Size
8
TEADAPTERCODE
TE Adapter Code
41
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
CABLEDIAMETERRANGEMM
Cable Diameter Range
64 - 102 mm
CABLEDIAMETERRANGEIN
Cable Diameter Range
25 - 4 in
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
MIL-DTL-38999