??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
208M718-19B06
Bill of material
897906-000
PN
Part Number
897906-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
897906-000
TEINTERNALDESCRIPTION
TE Internal Description
208M718-19B06
ALIAS
Alias #
4-1200820-4
ADAPTERANGLE
Adapter Angle
Straight
CONNECTORSYSTEM
Connector System
Cable-to-Cable
TERMINATIONDEVICETYPE
Termination Device Type
Magneform Ring, Shielded Boot
CONNECTORSHELLSIZE
Connector Shell Size
19F
SEALABLE
Sealable
Yes
ADAPTERENTRYSIZE
Adapter Entry Size
6
TEADAPTERCODE
TE Adapter Code
40
BACKSHELLMATERIAL
Backshell Material
Aluminum Alloy
ADAPTERPLATINGMATERIAL
Adapter Plating Material
Cadmium (SAE AMS-QQ-P-416, Type II, Class 3)
BACKSHELLPLATINGMATERIAL
Backshell Plating Material
Nickel
ADAPTERUNDERPLATINGMATERIAL
Adapter Underplating Material
Suitable Material per SAE-AS85049 (500 Hour Salt Spray)
CABLEDIAMETERRANGEMM
Cable Diameter Range
48 - 76 mm
CABLEDIAMETERRANGEIN
Cable Diameter Range
188 - 3 in
CONNECTORDETAILSPECIFICATIONNUMBER
Connector Detail Specification Number
MIL-DTL-38999
BACKSHELLENTRYSIZECODE
Backshell Entry Size Code
6
CONNECTORGENERALSPECIFICATIONNUMBER
Connector General Specification Number
MIL-DTL-38999 Series III & IV