??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
211175
Bill of material
2111750080
PN
Part Number
2111750080
DESC
Description
SlimStack Board-to-Board Receptacle, 0.35mm Pitch, Battery Series, 0.70mm Mated Height, 2.00mm Mated Width, 8 Circuits, 15.0A
CIRCUITS
Circuits
8
CURRENT
Maximum Current
0.3, 15.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Surface Mount