??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213205
Bill of material
2132050001
PN
Part Number
2132050001
DESC
Description
PowerPlane Busbar Receptacle Assembly, Middle Size, Right-Angle, Through-Hole, 3.00mm and 3.18mm Bus Bar Thickness
CIRCUITS
Circuits
1
CURRENT
Maximum Current
185.0 A
MATERIAL
Material - Plating Mating
Silver
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole