??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
214114
Bill of material
2141140002
PN
Part Number
2141140002
DESC
Description
EXTreme Guardian Vertical Receptacle Assembly with Guide Receivers, 1 Power Circuit, 15 Signal Circuits, 1 Power Circuit
CIRCUITS
Circuits
17
CURRENT
Maximum Current
80.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 5
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin