??
Catalog navigation
Descarga de modelos CAD
Previews
3D
2D
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Molex
Description
214115
Bill of material
2141150011
PN
Part Number
2141150011
DESC
Description
EXTreme Guardian Right-Angle Receptacle Assembly with Guide Receivers, 1 Power Circuit, 15 Signal Circuits, 1 Power Circuit
CIRCUITS
Circuits
17
CURRENT
Maximum Current
80.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 5
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole - Compliant Pin