??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250003_1
Bill of material
2250003-1
PN
Part Number
2250003-1
DESC
Description
2X2, S9H136DET, 10/100, PoE+, Without LED
BRAND
Brand
TRP
SPEED
Speed
10/100BASE-T
NOP
Number of Ports
2X2
LED
No
LEDT
LED Type
-
HP
Height Profile
Standard
EMI
EMI Tabs
Yes
PC
Port Configuration
-
OT
Operating Temperature
-40 to 85 °C
PR
PoE Rating
PoEp 30W