??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250448-1
Bill of material
2250448-1
PN
Part Number
2250448-1
DESC
Description
1X1, 8TG13, 10G, Tab Down| Low Profile, NO, LED, WITH, LIGHTPIPE
BRAND
Brand
TRP
SPEED
Speed
10GBASET
NOP
Number of Ports
1X1
LED
Yes
LEDT
LED Type
Light Pipe
HP
Height Profile
Micro
EMI
EMI Tabs
Yes
PC
Port Configuration
Tab Down
OT
Operating Temperature
0 to 70 °C