??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
80/20
Description
2286, 2287 - Tool Holder
Bill of material
2287
PN
Part Number
SERIES
10/15/25/30/40
A
4.606 Inch
B
3.874 Inch
C
3.594 Inch
D
0.228 Inch
E
4.449 Inch
F
1.023 Inch
G
2.756 Inch
H
Inch
J
2.303 Inch
K
4.045 Inch
WEIGHT
.346 lb