??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
80/20
Description
2317_3 - Flange Mount Casters
Bill of material
2318_3
PN
Swivel Caster Part No.
DIA
Diameter
Inch
A
3.630 Inch
B
0.328 Inch
C
2.950 Inch
D
2.687 Inch
E
1.750 Inch
F
2.375 Inch
G
Inch
OR
Oil Resistance
CAP
Capacity
WC
Wheel Color
BSR
Brake Swivel Radius
W
Weight
lbs.