??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2442 - 10s/40s Wire Mesh Retainer
Bill of material
2442
PN
Part Number
2442
SERIES
Series
15 / 40
MATERIAL
Material
Nylon PA Glass Fiber Reinforced
PROCESS
Process
Molded
A
0.625 Inch
B
0.160 Inch
C
0.747 Inch
D
0.400 Inch
E
No. 2 Phillips lb.
WEIGHT
Weight
.006