??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 55
HELP_VARIABLE
Company
WMBerg
Description
24C & 24D - Aluminum Belt Pulleys - 3.325mm (Nominal) Circular Pitch - Aluminum - DIN 3.1355 Red Anodized
Bill of material
24D108-72_(2)
PN
Product No.
LOD
Level of Details
DES
Description
FLEX-E-BELT BANDOLEER SERIES
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Red Anodized
P
Pitch
3.325 mm
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
mm
F
Face Width
6.4 mm
HT
Hub Type