??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2828 - 10-25s Tread Strip
Bill of material
2828-150
PN
Part Number
2828
SERIES
Series
10
MATERIAL
Material
TPV
COLOR
Color
Black
LS
Length Selection
L
Length
FEET
A
0.110 Inch
B
0.875 Inch
C
0.398 Inch
D
0.375 Inch
MAX
150 Feet
WEIGHT
.005 lb / ft