??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
2876 - Rubber T-Slot Cover
Bill of material
2876-1
PN
Part Number
2876
SERIES
Series
15
MATERIAL
Material
Rubber
COLOR
Color
Black
LS
Length Selection
L
Lenght
FEET
A
0.40 Inch
B
0.57 Inch
LENGHT
per foot
WEIGHT
.042 lb / ft