您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
293652-3
TE Connectivity
Connectors
Lighting Connectors Accessories & Cable Assemblies_new
Plug & Socket Lighting Connectors
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{teconnectivity/connectors/lighting_connectors_accessories_and_cable_assemblies_new/plug_and_socket_lighting_connectors/293652_3.prj},{NB=293652-3},{PN=293652-3},{NUMBEROFPOSITIONS=2},{VOLTAGEVAC=125},{MOUNTINGANGLE=90},{SHA256=mTpB2kwHR8J8n3wKEl5VE20zAF3+RozSvbVpDK7REQI=},{INAME=2936522d3},{CTEPS=CLICK HERE to Contact TE Product Support},{FSCPBN=CLICK HERE to Find Specs, Compatible Parts, or Buy Now},{LINKCTEPS=http://www.te.com/usa-en/about-te/connected-world/customer-support.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-cust-supt-link_sma-300_7&elqCampaignId=35242},{LINKFSCPBN=https://www.te.com/usa-en/product-293652-3.html?te_bu=Cor&te_type=disp&te_campaign=cdn_glo_cor-cdn-global-disp-prtnr-fy19-cdn-buy-link_sma-300_3&elqCampaignId=35238},{TEINTERNAL=293652-3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
TE Connectivity
Description
293652-3
Bill of material
293652-3
PN
Part Number
293652-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
293652-3
TEINTERNALDESCRIPTION
TE Internal Description
NECTOR S PCB CONN. ASSY. 90 DEG OUTLET
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSTYLE
Connector Style
Outlet
PRODUCTTYPE
Product Type
Connector
KEYINGARRANGEMENT
Keying Arrangement
HV-4
NUMBEROFPOSITIONS
Number of Positions
2
PRELOADED
Preloaded
Yes
VOLTAGEVAC
Voltage
125
VAC
CONTACTTYPE
Contact Type
Pin
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
MOUNTINGANGLE
Mounting Angle
90
HOUSINGCOLOR
Housing Color
White
CIRCUITAPPLICATION
Circuit Application
Power
VDETESTED
VDE Tested
No
PACKAGINGMETHOD
Packaging Method
Box