??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-2299005-1
Bill of material
3-2299005-1
PN
Part Number
3-2299005-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-2299005-1
TEINTERNALDESCRIPTION
TE Internal Description
DYNAMIC D3200M FMLB HDR ASSY 12P RS
HEADERTYPE
Header Type
Shrouded
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Wire-to-Board
INSERTIONFORCETYPE
Insertion Force Type
High
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORTYPE
Connector Type
Header
STRAINRELIEF
Strain Relief
Without
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
SERIESNUMBER
Series Number
3000
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
NUMBEROFPOSITIONS
Number of Positions
12
NUMBEROFROWS
Number of Rows
2
PANELGASKET
Panel Gasket
Without
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
600 VDC
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
15 A
TAILPLATINGTHICKNESS
Tail Plating Thickness
2 um [ 50.8 uin ]
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
CONTACTSTYLE
Contact Style
Right Angle
TAILPLATINGMATERIAL
Tail Plating Material
Tin
CONTACTTYPE
Contact Type
Tab
CONTACTTRANSMITSTYPICAL
Contact Transmits
Power, Signal (Data) Typical
CONTACTLAYOUT
Contact Layout
Matrix
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Connector Lock
PCBMOUNTRETENTION
PCB Mount Retention
With
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Retention Leg
CONTACTRETENTION
Contact Retention
Without
CENTERLINEPITCHIN
Centerline Pitch
.2 in
HOUSINGMATERIAL
Housing Material
PBT GF15
HOUSINGCOLOR
Housing Color
Black
ROWTOROWSPACING
Row-to-Row Spacing
7.62 mm [ .3 in ]
LENGTH
Length
27.18 mm [ 1.07 in ]
HEIGHT
Height
18.47 mm [ .727 in ]
TAILLENGTH
Tail Length
3.8 mm [ .149 in ]
PCBTHICKNESSRECOMMENDED
PCB Thickness
1.6 mm [ .063 in ] Recommended
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
FORUSEWITH
For Use With
Receptacle Housing
ASSEMBLYINTEGRATIONFEATURE
Assembly Integration Feature
Without
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Box & Tube, Tube