??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-2303378-1
Bill of material
3-2303378-1
PN
Part Number
3-2303378-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-2303378-1
TEINTERNALDESCRIPTION
TE Internal Description
D3200 FMLB REC STRAIN RELIEF KIT 12P RS
CONNECTORSYSTEM
Connector System
Wire-to-Board
ROWTOROWSPACING
Row-to-Row Spacing
7.62 mm [ .299 in ]
CONNECTORSTYLE
Connector Style
Receptacle
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
CONNECTORTYPE
Connector Type
Housing Kit
GLOWWIRERATING
Glow Wire Rating
Standard Part - Not Glow Wire
PRODUCTTYPE
Product Type
Connector
SERIESNUMBER
Series Number
3000
NUMBEROFPOSITIONS
Number of Positions
12
NUMBEROFROWS
Number of Rows
2
NUMBEROFCAVITIES
Number of Cavities
12
PRELOADED
Preloaded
No
OPERATINGVOLTAGEVDC
Operating Voltage
600 VDC
OPERATINGVOLTAGEVAC
Operating Voltage
600 VAC
COLOR
Color
Black
SEALCOLOR
Seal Color
Black
CONTACTTYPE
Contact Type
Socket
SHUNTSSHORTINGBARS
ShuntsShorting Bars
Without
CONTACTLAYOUT
Contact Layout
Matrix
MULTIPLECONTACTTYPES
Multiple Contact Types
Without
PANELMOUNTFEATURE
Panel Mount Feature
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
PANELMOUNT
Panel Mount
No
CENTERLINEPITCH
Centerline
5.08 mm [ .2 in ] Pitch
HOUSINGMATERIAL
Housing Material
PBT GF15
HOUSINGCOLOR
Housing Color
Black
WIDTH
Width
14.77 mm [ .581 in ]
HEIGHT
Height
22.8 mm [ .897 in ]
LENGTH
Length
42.54 mm [ 1.675 in ]
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 105 C [ -67 - 221 F ]
HALOGENFREE
Halogen Free
Yes
CIRCUITAPPLICATION
Circuit Application
Power & Signal
FORUSEWITH
For Use With
Header
VDETESTED
VDE Tested
No
ULFILENUMBER
UL File Number
E28476
CSARATING
CSA Rating
Certified
CSAFILENUMBER
CSA File Number
LR7189
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0
ULRATING
UL Rating
Recognized
AGENCYSTANDARD
AgencyStandard
CSA, UL
CSACERTIFIED
CSA Certified
Yes
PACKAGINGQUANTITY
Packaging Quantity
600
PACKAGINGMETHOD
Packaging Method
BagBox