??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
3-292248-4
Bill of material
3-292248-4
PN
Part Number
3-292248-4
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
3-292248-4
TEINTERNALDESCRIPTION
TE Internal Description
1.5 MINI CT LATTICE CABLE KIT
KITTYPE
Kit Type
Cable Clamp Kit
PRODUCTTYPE
Product Type
Connector Kit
CONNECTORHOUSINGTYPE
Connector & Housing Type
Plug
CONNECTORSYSTEM
Connector System
Cable-to-Cable
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
18
NUMBEROFROWS
Number of Rows
2
KEYING
Keying
B
OPERATINGVOLTAGEVAC
Operating Voltage
250 VAC
CABLECLAMPMATERIAL
Cable Clamp Material
Steel
CABLECLAMPPLATINGMATERIAL
Cable Clamp Plating Material
Zinc
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold, Tin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Spring Terminal
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Polarization
MATINGRETENTION
Mating Retention
Without
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
SCREWMATERIAL
Screw Material
Steel
SCREWPLATINGMATERIAL
Screw Plating Material
Zinc
CENTERLINEPITCHMM
Centerline Pitch
1.5, 4.36 mm
CENTERLINEPITCHIN
Centerline Pitch
.059, .171 in
HOUSINGCOLOR
Housing Color
Gray
ROWTOROWSPACINGMM
Row-to-Row Spacing
4, 5.6 mm
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-30 - 105 C [ -22 - 221 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94-HB
PACKAGINGQUANTITY
Packaging Quantity
160
PACKAGINGMETHOD
Packaging Method
Box