??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 61
HELP_VARIABLE
Company
WMBerg
Description
31A & 31B - Sprocket Gears - 1/10" Pitch (.1000 Circular Pitch)
Bill of material
31B2-96_(1)
PN
Product No.
LOD
Level of Details
Inch
DES
Description
CN
Catalog Name
Master Inch/Metric Catalog
P
Pitch
1/10 Inch
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore Diameter
Inch
F
Face Width
3/16 Inch
OW
Overall Width
7/16 Inch
HD
Hub Diameter
5/8 Inch