??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
WMBerg
Description
31C & 31D - Aluminum Belt Pulleys - 2.54mm (Nominal) Circular Pitch 4, 6, 8 and 10 (mm) Bore - Aluminum DIN 3.1355 Gold Anodized
Bill of material
31D106-20_(2)
PN
Product No.
LOD
Level of Details
DES
Description
FLEX-E-BELT BANDOLEER SERIES
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Gold Anodized
P
Pitch
2.54 mm
N
Number of Teeth
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore
mm
F
Face Width
4.8 mm
HT
Hub Type