??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 42
HELP_VARIABLE
Company
WMBerg
Description
31GBF-M - Gear Drive Belt - 2.54mm (Nominal) Circular Pitch
Bill of material
31GBF-180-E-M
PN
Product No.
DES
Description
FLEX-E-BELT BANDOLEER SERIES
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Stainless Steel Coated with Polyurethane
P
Pitch
2.54 mm
N
Number of Teeth
OL
Overall Length
mm