??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
WMBerg
Description
32B4M - Sprocket Gears - 32 Pitch (.0982 Circular Pitch) - 1/4" Bore
Bill of material
32B4M-30
PN
Product No.
DES
Description
Sprocket Gear
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Molded Delrin
P
Pitch
32
N
Number of Teeth
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
B
Bore Diameter
0.2500 Inch
F
Face Width
3/16 Inch
OW
Overall Width
7/16 Inch
HD
Hub Diameter
5/8 Inch