??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
34862
Bill of material
348621406
PN
Part Number
348621406
DESC
Description
HSAutoLink II Unsealed Header, Vertical, 12 Circuits, Key A, Black
CIRCUITS
Circuits
12
CURRENT
Maximum Current
1.5 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole