??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Norgren
Description
360552 - Bracketed Straight Connector, Female O/D tube
Bill of material
36055205
CNSORDERNO
Order number
36055205
A
O/D tube
8 mm
D
Length
33.3 mm
D1
Height
24.6 mm
K
Diameter
17.5 mm
Q
Diameter
6.75 x 19.0 mm
R
Height
9.5 mm
S
Diameter
6.5 mm
CNSMASSEXACT
Weight
0 g
CNSDENSITY
Density
8470 kg/m^3
CNSVOLUMEEXACT
Volume
5.8355 cm^3
INFO
Datasheet
Product Datasheet (PDF)