??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
36648
Bill of material
366480001
PN
Part Number
366480001
DESC
Description
2.13mm Diameter MLX Power Crimp Housing Plug, Nylon, 94V-2, 1 Circuit, Black
CIRCUITS
Circuits
1
CURRENT
Maximum Current
13.5, 20.0 A
GENDER
Gender
Plug
ROWS
Number of Rows
1