??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 19
HELP_VARIABLE
Company
WMBerg
Description
37TP-M - Timing Belt Pulleys - 9.525mm (Nominal) Circular Pitch - 8, 10 and 12 (mm) Bore - Aluminum - DIN 3.1355 Blue Anodized
Bill of material
37TP108-18
PN
Product No.
DES
Description
FLEX-E-GRIP TIMING SERIES
CN
Catalog Name
Master Inch/Metric Catalog
MAT
Material
Aluminum Blue Anodized
P
Pitch
9.525 mm
N
Number of Grooves
PD
Pitch Diameter
mm
OD
Outside Diameter
mm
B
Bore Diameter
8 mm
F
Face Width
12.7 mm