??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
380707-000
Bill of material
380707-000
PN
Part Number
380707-000
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
380707-000
TEINTERNALDESCRIPTION
TE Internal Description
ECS-0102
ALIAS
Alias #
8-1192846-2
PRODUCTTYPE
Product Type
Connector
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Wire-to-Wire
INSERTIONFORCETYPE
Insertion Force Type
Normal
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
BOXMOUNT
Boxmount
Yes
SHELLSIZE
Shell Size
50.8 [2.0]
PANELGASKET
Panel Gasket
Without
OPERATINGVOLTAGEVAC
Operating Voltage
1500 VAC
OPERATINGVOLTAGEVDC
Operating Voltage
954 VDC
PLATINGMATERIAL
Plating Material
Nickel
CONTACTPLATINGMATERIAL
Contact Plating Material
Gold, Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
5 A
CONTACTTYPE
Contact Type
Pin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
MATINGALIGNMENT
Mating Alignment
With
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGRETENTIONTYPE
Mating Retention Type
Jackscrew
CONTACTRETENTION
Contact Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Fixing Screw
FLANGE
Flange
Without
MATINGHARDWARE
Mating Hardware
Quick Disconnect
CENTERLINEPITCHIN
Centerline Pitch
.099 in
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-65 - 125 C [ -85 - 257 F ]
SHIELDED
Shielded
No
CIRCUITAPPLICATION
Circuit Application
Power & Signal
OPTION
Option
90 Post
ULFLAMMABILITYRATING
UL Flammability Rating
UL 94V-0