??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bison Gear Motors
Description
385 Series
Bill of material
060-385-0005
PN
Part Number
MOD
Product Series
385
PO
Power Options
Reducer
SP
Speed
0 RPM
TO
Torque
InLb
RA
Ratio :1
HP1
Input Hp
1/4 HP
HP2
Input Hp
0.25 HP
V
Volts
0 V
AMPS
Amps
N/A A
OHL
Overhung Load
Lbs
WT
Weight
5 Lbs
OPS
Output Shaft Diameter
0.625 In
LUB
Lubrication
Oil Type
RED
Motor Size Input
NA
ULC
Construction File
N/A
ULI
Insulation File
N/A
CSA
Construction File
N/A
CE
CE Certification
N/A