??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-20-1240-416/240
Bill of material
3PH-20-1240-416/240
PN
Part Number
3PH-20-1240-416/240
DESC
Description
Three Phase Transformer 240V Delta input, 416 WYE Output, 20KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
20000 VA
INPUT
Input
240 V
OUTPUT
Output
416 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
360 (163.29) lbs (kg)
WIDTH
Width
14.5 (368.3) INCH (mm)
HEIGHT
Height
11 (279.4) INCH (mm)
LENGTH
Length
12.5 (317.5) INCH (mm)