??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-30-1240-416/240
Bill of material
3PH-30-1240-416/240
PN
Part Number
3PH-30-1240-416/240
DESC
Description
Three Phase Transformer 240V Delta input, 416 WYE Output, 30KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
30000 VA
INPUT
Input
240 V
OUTPUT
Output
416 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
450 (204.12) lbs (kg)
WIDTH
Width
19.5 (495.3) INCH (mm)
HEIGHT
Height
14.75 (374.65) INCH (mm)
LENGTH
Length
10 (254) INCH (mm)