??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
3PH-4-1380-480/277
Bill of material
3PH-4-1380-480/277
PN
Part Number
3PH-4-1380-480/277
DESC
Description
Three Phase Transformer 380V Delta input, 480 WYE Output, 4KVA
MOUNTING
Mounting
Chassis Mount
POWER
Power
4000 VA
INPUT
Input
380 V
OUTPUT
Output
480 V
FREQUENCY
Frequency
50/60 Hz
WEIGHT
Weight
108 (48.99) lbs (kg)
WIDTH
Width
9 (228.6) INCH (mm)
HEIGHT
Height
6.8 (172.72) INCH (mm)
LENGTH
Length
9 (228.6) INCH (mm)